Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Meets Low Outgassing Requirements | Applicable Region |
---|
| 5500696018 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 5500696029 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 5500986021 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| E62580-000 | Product Drawing
| Black | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 5500706014 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 629337-000 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| ES55922001 | Product Drawing
| Black | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| ES55942001 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| ES55952001 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| ES55962001 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13892001 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13922001 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13934001 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13942001 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13974001 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 1.6 – 3.2 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB13982001 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 1.6 – 3.2 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14002001 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14024001 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14032001 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14042001 | Product Drawing
| Blue | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14054001 | Product Drawing
| White | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14062001 | Product Drawing
| Black | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14092001 | Product Drawing
| Green | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB14112001 | Product Drawing
| Clear | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB16874001 | Product Drawing
| White | 3.2 mm | 1.6 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 1.6 – 3.2 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB16882001 | Product Drawing
| Clear | 3.2 mm | 1.6 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 1.6 – 3.2 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB17632001 | Product Drawing
| Black | 38.1 mm | 19.1 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 19.1 – 38.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB17652001 | Product Drawing
| Clear | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB17662001 | Product Drawing
| Black | 50.8 mm | 25.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 25.4 – 50.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB17672001 | Product Drawing
| Black | 76.2 mm | 38.1 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 1.5 – 3 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24082001 | Product Drawing
| White | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24092001 | Product Drawing
| Clear | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24132001 | Product Drawing
| White | 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 3.17 – 6.35 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24142001 | Product Drawing
| Clear | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24182001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24192001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24212001 | Product Drawing
| White | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24224001 | Product Drawing
| Clear | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Reel | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24232001 | Product Drawing
| Clear | 4.8 mm | 2.4 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 2.4 – 4.8 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24282001 | Product Drawing
| White | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24302001 | Product Drawing
| Clear | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Non-Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24322001 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24402001 | Product Drawing
| White | 38.1 mm | 19.1 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 19.1 – 38.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24452001 | Product Drawing
| Red | 76.2 mm | 38.1 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 1.5 – 3 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24482001 | Product Drawing
| White | 76.2 mm | 38.1 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 38.1 – 76.2 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46312001 | Product Drawing
| Red | 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.35 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46322001 | Product Drawing
| White | 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 6.35 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46334001 | Product Drawing
| Black | 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 3.17 – 6.35 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46342001 | Product Drawing
| White | 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 3.17 – 6.35 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46352001 | Product Drawing
| Black | 38.1 mm | 19.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 19.05 – 38.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46362001 | Product Drawing
| White | 38.1 mm | 19.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 19.05 – 38.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46372001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46382001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46392001 | Product Drawing
| Brown | 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.05 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46402001 | Product Drawing
| Green | 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.05 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46412001 | Product Drawing
| Blue | 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.05 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46422001 | Product Drawing
| White | 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.05 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46434001 | Product Drawing
| Black | 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.74 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46442001 | Product Drawing
| Black | 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.74 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB46452001 | Product Drawing
| Red | 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.74 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| A23899-000 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 0065672002 | Product Drawing
| White | 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | 12.7 – 25.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 5500716040 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Crosslinked Polyolefin | Flame-Retardant | Piece | - | Cut-Through, Flexing, Fluids, Mechanical Damage | - | - |
| EM0967-000 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | 6.4 – 12.7 mm | Cut-Through, Flexing, Mechanical Damage | No | Global |
| 5500716034 | Product Drawing
| Black | 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | 6.35 – 12.7 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| 5500696028 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | 3.2 – 6.4 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB35662001 | Product Drawing
| Brown | 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | - | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24272001 | Product Drawing
| Blue | 19.1 mm | 9.5 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24314001 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| NB24362001 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |
| ES20692001 | Product Drawing
| White | 9.5 mm | 4.8 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | 4.8 – 9.5 mm | Cut-Through, Flexing, Fluids, Mechanical Damage | No | Global |