Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.66, .35, .68, .89, .56, .76, .43, .33
-
Recovered Wall Thickness (Tolerance) (in)
.03, .017, .035, .026, .027, .013, .014, .022
-
Recovered Wall Thickness (Nominal) (mm)
.25, .43, .56, .3
-
Recovered Wall Thickness (Nominal) (in)
.01, .012, .022, .017
-
Product Length (mm)
65, 23
-
Product Length (in)
.906, 2.56
-
Recovered Inside Diameter (Max) (mm)
4.5, 11, 10, 3, 2, 1, 6.5, 1.75, 1.5, .5, 14, 4, 15, 6, 1.25, 5, 2.5, 8, 12.5, 3.5, 5.5, 7.5, 7, 9, .75
-
Recovered Inside Diameter (Max) (in)
.059, .138, .02, .039, .256, .217, .049, .118, .551, .276, .069, .591, .394, .433, .236, .079, .492, .315, .295, .177, .157, .197, .03, .098, .354
-
Expanded Inside Diameter (Min) (mm)
3.1, 15.7, 10.4, 26.8, 30, 7.6, 2.1, 4.1, 28.2, 4.6, 23.2, 9.6, 5.6, 16.9, 14.4, 21.4, 8.6, 32.1, 19, 2.6, 6.6, 12.7, 3.6, 11.4, 13.5, 1.5
-
Expanded Inside Diameter (Min) (in)
.409, .181, .618, .449, 1.264, .22, .339, .913, .059, .142, .665, .083, .122, .299, .567, .843, .5, .161, .531, 1.181, .26, 1.055, .102, 1.11, .378, .748
-
Tubing Size Range (mm)
8 – 16.9, 3 – 6.6, 1.5 – 3.6, 1.25 – 2.9, 15 – 32.1, 7 – 14.4, .75 – 2.1, 1 – 2.6, 1.75 – 4.1, 1, 12.5 – 26.8, 6 – 12.7, 2.5 – 5.6, 4 – 8.6, 14 – 30
-
Tubing Size Range (in)
.098 – .221, .118 – .259, .059 – .142, .551 – 1.18, .04, .275 – .566, .157 – .338, .068 – .161, .049 – .114, .314 – .665, .59 – 1.263, .236 – .5, .03 – .08, .492 – 1.05, .039 – .102
Usage Conditions
-
Shrink Temperature (Min) (°C)
80, 70
-
Tubing Flammability Type
Highly Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 125
-
Recovery Temperature (°C)
90
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Primary Product Color
White, Red, Black
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin, Crosslinked Polyolefin
-
Flexibility
Very Flexible
Packaging Features
-
Packaging Method
Box, Spool, Flat Spool, Piece, Reel, Package, Bag & Box
Operation/Application
-
Mechanical Resistance
Strain Relief, Wrinkling
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-VERSAFITV2