Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.3
Body Features
-
Fluid Type
None
-
Primary Product Color
Black
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Very Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.25, .28
-
Recovered Wall Thickness (Tolerance) (in)
.01, .011
-
Recovered Wall Thickness (Nominal)
.25 mm [ .01 in ]
-
Recovered Inside Diameter (Max) (mm)
.4, .5, .75, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 3.5, 4, 4.5, 5
-
Recovered Inside Diameter (Max) (in)
.016, .02, .03, .039, .049, .059, .069, .079, .098, .118, .138, .157, .177, .197
-
Expanded Inside Diameter (Min) (mm)
1.2, 1.4, 1.9, 2.3, 2.8, 3.3, 3.8, 4.4, 5.5, 6.5, 7.5, 8.5, 9.5, 10.5
-
Expanded Inside Diameter (Min) (in)
.047, .055, .075, .091, .11, .13, .15, .173, .217, .256, .295, .335, .374, .413
-
Tubing Size Range (mm)
15.24, .5 – 1.4, 3.5 – 7.1, .4 – 1.2, 2 – 4.15, 2.5 – 5.5, 3 – 6.5, 4 – 8.1
-
Tubing Size Range (in)
.6, .098 – .216, .019 – .055, .138 – .279, .158 – .319, .015 – .047, .079 – .163, .118 – .255
Usage Conditions
-
Shrink Temperature (Min) (°C)
70
-
Tubing Flammability Type
Highly Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 125
-
Recovery Temperature (°C)
90
Operation/Application
-
Mechanical Resistance
Strain Relief, Wrinkling
Packaging Features
-
Packaging Method
Flat Spool, Package, Piece, Spool
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
Reference Number
-
TE Internal Number
CAT-HST-VERSAFITV4