This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Braid Wall

Body Features

  • Primary Product Material  Polyester

  • Flexibility  Flexible

Dimensions

  • Product Length (mm) 130, 160

  • Product Length (in) 5.118, 6.299

  • Tubing Size Range (mm) 40. – 60., 2. – 6., 19. – 45., 14. – 26., 3. – 10., 5. – 16., 2. – 7., 13. – 32., 20. – 40., 6. – 19., 4. – 12., 30. – 50., 3. – 9., 5. – 12., 38. – 76., 8. – 17., 1. – 5., 7. – 15., 10. – 20., 18. – 34., 32. – 70.

  • Tubing Size Range (in) .394 – .787, .551 – 1.024, .079 – .236, .039 – .197, .157 – .472, 1.496 – 2.992, .315 – .669, .236 – .748, .709 – 1.339, .787 – 1.575, .079 – .276, .118 – .354, .276 – .591, .118 – .394, 1.575 – 2.362, .512 – 1.26, .197 – .63, .748 – 1.772, 1.26 – 2.756, .197 – .472, 1.181 – 1.969

Usage Conditions

  • Resistance Properties  Moisture

  • Tubing Flammability Type  Non-Flame-Retardant

  • Operating Temperature Range (°C) -50 – 150

Operation/Application

  • Mechanical Resistance  Mechanical Damage

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Box

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Europe

Reference Number

  • TE Internal Number CAT-HST-VERSAFLEX

Related Materials

Datasheets & Catalog Pages