Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Usage Conditions
-
Shrink Temperature (Min) (°C)
80
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 105
-
Recovery Temperature (°C)
120
Dimensions
-
Product Length
1220 mm [ 48.031 in ]
-
Recovered Wall Thickness (Tolerance) (mm)
.15, .2, .1, .25
-
Recovered Wall Thickness (Tolerance) (in)
.004, .005, .006, .01, .008
-
Recovered Wall Thickness (Nominal) (mm)
.65, .9, .5, .75, 1, 1.15
-
Recovered Wall Thickness (Nominal) (in)
.019, .03, .026, .045, .039, .02, .035
-
Recovered Inside Diameter (Max) (mm)
19, 12.7, 2.4, 1.6, 25.4, 6.4, 9.5, 4.8, 3.2
-
Recovered Inside Diameter (Max) (in)
.125, .189, .374, 1, .75, .5, .252, .094, .375, .187, .25, .063, .062, .126, .093
-
Expanded Inside Diameter (Min) (mm)
3.2, 51, 25.4, 4.8, 6.4, 19, 38, 9.5, 12.7
-
Expanded Inside Diameter (Min) (in)
.126, .187, .75, 1, 1.5, .125, .25, .252, .374, .5, 2, .189, .375, .748
-
Tubing Size Range (mm)
3.2 – 6.4, 1.6 – 3.2, 4.8 – 9.5, 19 – 38, 9.5 – 19, 2.4 – 4.8, 25.4 – 51, 12.7 – 25.4, 6.4 – 12.7
-
Tubing Size Range (in)
.063 – .126, .75 – 1.5, 1 – 2, .187 – .375, .25 – .5, .125 – .25, .189 – .374, .375 – .75, .252 – .5, .062 – .125, .093 – .187, .5 – 1, .374 – .748, .094 – .189, .126 – .252
Body Features
-
Fluid Type
Hydraulic Fluid, Water, Gasoline
-
Primary Product Color
Black
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Spool, Reel, Bag & Box
Operation/Application
-
Mechanical Resistance
Mechanical Damage, Fluids
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-ZH100