Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Cold Applied
-
Insulating Cover Product Type
Creepage Extender
-
Insulator Type/ANSI
Porcelain
Electrical Characteristics
Body Features
-
Primary Product Color
Red
-
Insulator Material
Glass, Porcelain
-
Primary Product Material
Polymeric
Dimensions
-
Insulator Outside Skirt Diameter Range (mm)
175, 206, 216, 221, 226, 227, 234, 244, 248, 251, 255, 267, 271, 281, 287, 292, 303, 323, 326, 336, 341, 348, 349, 356, 364, 372, 377, 381, 393, 407, 413, 421, 440, 457, 463, 488, 501, 611
-
Insulator Outside Skirt Diameter Range (in)
6.9, 8.11, 8.5, 8.7, 8.9, 8.94, 9.21, 9.61, 9.76, 9.88, 10.04, 10.51, 10.67, 11.06, 11.3, 11.5, 11.93, 12.72, 12.83, 13.23, 13.39, 13.7, 13.74, 14.02, 14.33, 14.65, 14.84, 15, 15.47, 15.98, 16.26, 16.54, 17.32, 18, 18.23, 19.21, 19.72, 24.05
Usage Conditions
-
Operating Temperature Range (°C)
0 – 105
Operation/Application
-
Power Component Application Type
Substation
-
Compatible Equipment
Bushings/Insulators
Product Availability
-
Product Availability
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
Reference Number
-
TE Internal Number
CAT-HVCE-WA