Please review product documents or contact us for the latest agency approval information.
Contact Features
-
Contact Size
Size 16
-
Mating Pin Diameter
1.56 mm [ .061 in ]
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Triangular
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector & Contact Terminates To
Wire & Cable
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarized
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Configuration Features
-
Number of Positions
3
-
Number of Rows
1
Body Features
-
Primary Product Color
Black, Blue, Gray, White
Housing Features
-
Centerline (Pitch)
8.66 mm [ .34 in ]
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Other
-
Connector Position Assurance Capable
No
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-J4A-DRC3