Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header, PCB Mount Hermaphroditic Connector, PCB Mount Receptacle
-
Connector System
Board-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Board-to-Board Configuration
Co-Planar
-
Stackable
No
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Horizontal, Right Angle
-
Number of Positions
1, 2, 4, 6
-
Number of Rows
1
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC)
300
-
Dielectric Withstanding Voltage (Max) (VDC)
300
-
Operating Voltage (VDC)
300
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Natural
Contact Features
-
PCB Contact Termination Area Plating Material Thickness
2 – 6 µm [ 78.74 – 251 µin ]
-
Mating Tab Thickness (mm)
.3
-
Mating Tab Thickness (in)
.011, .012
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
3.81 – 7.62, 2 – 5
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Fabrication
Stamped & Formed
-
Mating Tab Width
1.55 mm [ .061 in ]
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Blade, Hermaphroditic, Receptacle
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Rectangular Termination Post & Tail Width
.7 mm [ .028 in ]
-
Rectangular Termination Post & Tail Thickness
.3 mm [ .011 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mating Retention
Without
-
PCB Mount Alignment Type
None, Pegs
-
Mating Retention Type
Contact Friction
-
PCB Mount Retention
Without
-
PCB Mount Alignment
With, Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
Without
Housing Features
-
Housing Material
LCP
-
Centerline (Pitch) (mm)
3, 4
Dimensions
-
PCB Thickness (Recommended)
1.57 mm [ .062 in ]
-
Connector Length
5.9 mm [ .232 in ]
-
Connector Height (in)
.079
Usage Conditions
-
Housing Temperature Rating
High
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Power, Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL 1977, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Tape & Reel
Reference Number
-
TE Internal Number
CAT-K50-MH