This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Component, Wire-to-Board, Wire-to-Component

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

  • COB Substrate Thickness (mm) 1

  • LED Holders Product Type  LED Holder

Configuration Features

  • Lighting Connector Features Included  Enables Zhaga Compatibility, No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Optic Compatible

  • Number of Positions  1, 2

Electrical Characteristics

  • Operating Voltage (VDC) 300

  • Current Rating (Max) (A) 5

Body Features

  • Compatible LED  Bridgelux V13D Gen 7, Citizen CLL030, Citizen CLL032, Citizen CLL036- 1208C1, Citizen CLL036-1205C1, Citizen CLL036-1206C1, Citizen CLU034, Citizen CLU036, Citizen CLU038-1206C4, Citizen CLU720, Cree CMT 1922, Cree CMT 1925, Cree CMT 1930, Cree CXA 1812, Cree CXA 1820, Cree CXA 25XX/CXB 25XX, Cree CXB 1820, Cree CXB 2540, Edison Opto 2PHM30XWXXP13001, Everlight EAHP1919, Everlight EAHP2024 Series, Everlight XUAN1919, Lextar Nimbus 1500, Lumileds 1202, Lumileds 1202CRSP, Lumileds 1203, Lumileds 1203CRSP, Lumileds 1204, Lumileds 1204 GEN 3, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds 1208 GEN 3, Luminus CGM-14 GEN4, Luminus CHM-11-XH20, Luminus CHM-9-AC00, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-14 Gen 3, Luminus CXM-14 GEN4, Nichia L036A, Nichia L066, Nichia L121A, Nichia NFCLJ108B, Nichia NFCWJ108B, Nichia NFDLJ130B, Nichia NFDWJ130B, Nichia NFDWJ130B-V2, Osram S19 GW KAHLB2.PM, Osram SOLERIQ S13 GEN II, Panasonic  C14 (19x19), Samsung LC016D, Samsung LC019D, Samsung LC020C, Samsung LC026B, Samsung LC026D, Samsung LC030C, Samsung LC033B, Samsung LC033D, Samsung LC040B, Samsung LC040C, Seoul SBW2FIB, Seoul SBW3FIA, Seoul SDWx3F1C, Seoul SDW02F1C (ZC12), Sharp Mega Zenigata, Tridonic SLE-G5-LES15, Tridonic SLE-G6-LES 15, Tridonic SLE-G6-LES 15 SNC/ADV, Tridonic SLE-G6-LES 17, Tridonic SLE-G6-LES 17 SNC/ADV/EXC, Tridonic SLE-G7-LES13, Tridonic SLE-G7-LES15, VOSSLOH-SCHWABE VAS-125, VOSSLOH-SCHWABE VAS-127

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Silver

  • Contact Current Rating (Max) (A) 5

Termination Features

  • Termination Method to Wire & Cable  Poke-In

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  PBT GF

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Reference Number

  • TE Internal Number CAT-L97-L4981

Related Materials

Datasheets & Catalog Pages