Product | TE Part # | Documents | Compatible LED | Lighting Connector Features Included | Connector System | Connector & Contact Terminates To | Operating Temperature Range |
---|
| 2213678-6 | 3D PDF | Bridgelux H6, Citizen CLL020, Citizen CLL022, Citizen CLU 024, Citizen CLU 025, Citizen CLU 026, Citizen CLU 027, Citizen CLU700, Citizen CLU710, Cree CMT 1407, Cree CMT 1412, Cree CMT 1420, Edison Opto 2PHM09x, Luminus CHM-9-XH00, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-4 GEN4, Luminus CXM-6 GEN 3/GEN 4, Luminus CXM-9 GEN 3/GEN 4, Panasonic C14 (13.5 x 13.5), Panasonic C15 (13.5 x 13.5), Samsung LC003D, Samsung LC006D, Samsung LC009D, Samsung LC010C, Samsung LC013D, Seoul SAWS0661A, Seoul SAWS1063A, Seoul SDW 13.5*13.5 Series, Seoul SDW81F1DY_ZC4, Tridonic SLE-G5-LES11, Tridonic SLE-G5-LES6, Tridonic SLE-G6-LES 10, Tridonic SLE-G7-LES9 | No Thermal Protection, Not Optic Compatible, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 2213678-3 | 3D PDF | Everlight EAHP1215 Series, Everlight JU1215, Lumileds LUXEON CoB 105, Lumileds LUXEON CoB 107, Lumileds LUXEON CoB 109, Nichia S-Series, Sharp Mini Zenigata | Not Optic Compatible, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 2213678-4 | 3D PDF | Bridgelux V10C Gen 7 Array, Everlight EAHP1215 Series, Everlight JU1215, Lumileds LUXEON CoB 105, Lumileds LUXEON CoB 107, Lumileds LUXEON CoB 109, Nichia S-Series, Sharp Mini Zenigata | Not Optic Compatible, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 2213678-5 | 3D PDF | Bridgelux H6, Citizen CLL020, Citizen CLL022, Citizen CLU 024, Citizen CLU 025, Citizen CLU 026, Citizen CLU 027, Citizen CLU700, Citizen CLU710, Cree CMT 1407, Cree CMT 1412, Cree CMT 1420, Edison Opto 2PHM09x, Luminus CHM-9-XH00, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-4 GEN4, Luminus CXM-6 GEN 3/GEN 4, Luminus CXM-9 GEN 3/GEN 4, Panasonic C14 (13.5 x 13.5), Panasonic C15 (13.5 x 13.5), Samsung LC003D, Samsung LC006D, Samsung LC009D, Samsung LC010C, Samsung LC013D, Seoul SAWS0661A, Seoul SAWS1063A, Seoul SDW 13.5*13.5 Series, Seoul SDW81F1DY_ZC4, Tridonic SLE-G5-LES11, Tridonic SLE-G5-LES6, Tridonic SLE-G6-LES 10, Tridonic SLE-G7-LES9 | Not Optic Compatible, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 2213929-4 | 3D PDF | Citizen CLU720, Citizen CLU721-1206C1, Luminus CHM-11-XH00, Luminus CXM-11-AC00 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Printed Circuit Board | -40 – 105 °C |
| 2213929-6 | 3D PDF | Lumileds L2C5-XXXX1202E0900, Lumileds L2C5-XXXX1203E0900, Nichia NFCLL060B-V1, Nichia NFCWL036B-V1M3, Nichia NFCWL060B-V1 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Printed Circuit Board | -40 – 105 °C |
| 2213929-7 | 3D PDF | Citizen CLU710-1204C1, Citizen CLU711-1204C1 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Printed Circuit Board | -40 – 105 °C |
| 2213929-8 | 3D PDF | Citizen CLU710-1204C1, Citizen CLU711-1204C1 | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | - | -40 – 105 °C |
| 2213929-3 | 3D PDF | Citizen CLU720, Citizen CLU721-1206C1, Luminus CHM-11-XH00, Luminus CXM-11-AC00 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Printed Circuit Board | -40 – 105 °C |
| 1-2213929-3 | 3D PDF | Citizen CLU720, Citizen CLU721-1206C1, Luminus CHM-11-XH00, Luminus CXM-11-AC00 | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 1-2213929-4 | 3D PDF | Citizen CLU720, Citizen CLU721-1206C1, Luminus CHM-11-XH00, Luminus CXM-11-AC00 | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 1-2213929-5 | 3D PDF | Lumileds L2C5-XXXX1202E0900, Lumileds L2C5-XXXX1203E0900, Nichia NFCWL036B-V1M3, Nichia NFCWL060B-V1, Nichia NVCWL024Z | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 1-2213929-6 | 3D PDF | Lumileds L2C5-XXXX1202E0900, Lumileds L2C5-XXXX1203E0900, Nichia NFCWL036B-V1M3, Nichia NFCWL060B-V1, Nichia NVCWL024Z | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 1-2213929-7 | 3D PDF | Citizen CLU710-1204C1, Citizen CLU711-1204C1 | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 1-2213929-8 | 3D PDF | Citizen CLU710-1204C1, Citizen CLU711-1204C1 | No Driver on Board, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Wire & Cable | -40 – 105 °C |
| 2213929-5 | 3D PDF | Lumileds L2C5-XXXX1202E0900, Lumileds L2C5-XXXX1203E0900, Nichia NFCLL060B-V1, Nichia NFCWL036B-V1M3, Nichia NVCWL024Z, Samsung LC040C | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | Wire-to-Component | Printed Circuit Board | -40 – 105 °C |
| 4-2213678-3 | 3D PDF | Everlight EAHP1215 Series, Everlight JU1215, Lumileds LUXEON CoB 105, Lumileds LUXEON CoB 107, Lumileds LUXEON CoB 109, Nichia S-Series, Sharp Mini Zenigata | No Driver on Board, Optic Compatible, Zhaga Inspired | Wire-to-Board | Printed Circuit Board | -40 – 105 °C |
| 4-2213678-5 | 3D PDF | Bridgelux H6, Citizen CLL020, Citizen CLL022, Citizen CLU 024, Citizen CLU 025, Citizen CLU 026, Citizen CLU 027, Citizen CLU700, Citizen CLU710, Cree CMT 1407, Cree CMT 1412, Cree CMT 1420, Edison Opto 2PHM09x, Luminus CHM-9-XH00, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-4 GEN4, Luminus CXM-6 GEN 3/GEN 4, Luminus CXM-9 GEN 3/GEN 4, Panasonic C14 (13.5 x 13.5), Panasonic C15 (13.5 x 13.5), Samsung LC003D, Samsung LC006D, Samsung LC009D, Samsung LC010C, Samsung LC013D, Seoul SAWS0661A, Seoul SAWS1063A, Seoul SDW 13.5*13.5 Series, Seoul SDW81F1DY_ZC4, Tridonic SLE-G5-LES11, Tridonic SLE-G5-LES6, Tridonic SLE-G6-LES 10, Tridonic SLE-G7-LES9 | Optic Compatible, Zhaga Inspired | Wire-to-Board | Printed Circuit Board | -40 – 105 °C |