This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Benefits

  • Very small form factor 32mm diameter
    by 3mm high.
  • Reliable solderless power connection.
  • Secure mechanical attachment.
  • Tool-less termination of 20 - 22 AWG solid wire.
  • Stranded wire insertion feature for 20 - 22 AWG stranded wire.
  • Robust and visually appealing design
  • Two side poke-in connection

60VDC

Max Voltage Rating

32mm

Diameter

5

Mating cycles on LED

Applications

  • Spot Lights
  • Track Lights
  • Recessed Downlights
  • High Bay Lights
  • Retrofit Lamps
  • Wall Sconces
  • Street Lights
  • Runway Lights
  • Architectural Lighting
  • Reading lamps
  • Sign and symbol luminaires
  • Area and object lighting

Specification and Standards

Product Specification  108-133006
Application Specification: 114-32045
Certificate  UL1977
Environmental Specifications Reach and RoHs compliant
Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Datasheets & Catalog Pages