This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Reduce system complexity. LUMAWISE drive LED holder Type Z50 Dimmable series is ideal for use in track and spot lighting. It integrates the holder and DC/DC driver into a single package that offers lighting designers the possibility to develop compact, better-looking and less complex lighting systems.
Until recently, most LED drivers have been housed in separate boxes, often larger than the lamp itself, mounted to the side of the luminaire and remote to the light source. This configuration required wiring between the light source and driver, creating design and manufacturing complexity for the designer. TE’s new holder reduces that complexity and allows more flexibility for lighting design, providing a more cost-effective and aesthetically pleasing solution.

Applications

  • Track Lighting
  • Spot Lighting
  • Downlights

LUMAWISE drive LED Holder Type Z50 Dimmable series integrates a 48VDC powered constant-current LED driver into the same form factor as TE’s popular 50mm diameter Zhaga-inspired range of LUMAWISE LED holders for COB LEDs. It works with a wide range of readily available constant voltage power supplies meaning powering multiple fixtures off a single power supply is now possible.  The 0-10V dimming option adds dimmability to the holder for added functionality across a wide range of applications. Each of these drive currents work with common COB sizes of 16x19mm, 19x19mm, 20x24mm and 24x24mm making this LED holder suitable for use with over 70 different types of COBs offered by LED manufacturers.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

Configuration Features

  • Lighting Connector Features Included  Dimmable (Linear Profile), Driver on Board, Enables Zhaga Compatibility, Not Programmable, Optic Compatible, Thermal Protection

  • Number of Positions  2

Electrical Characteristics

  • Operating Voltage (VDC) 48

Body Features

  • Compatible LED  Bridgelux V18, Citizen CLL030-1212A1-50KL1A1, Citizen CLL032-1205A5-303M1A2, Citizen CLL034-1205C4, Citizen CLL036-1205C1, Citizen CLL038-1208C4, Citizen CLL720-1206C1, Citizen CLU711-1204C1, Citizen CLU721-1206C1, Cree CMT 1922, Cree CMT 1925, Cree CMT 1930, Cree CMT 1945, Edison Opto 2PHE20CW27P34001, Edison Opto 2PHE20CW38P34001, Edison Opto 2PHE30CW27P34001, Edison Opto 2PHE30CW38P34001, Edison Opto HE CR 180 Series, Edison Opto HM CR 190 Series, Edison Opto SL Series, Everlight 1919, Everlight EAHP2024 Series, Lextar PB16H, Lextar PB16U, Lextar PB19H, Lextar PB19U, Lextar PB26H, Lumileds 120206xCx, Lumileds 1202CRSP, Lumileds 1202s, Lumileds 1203CRSP, Lumileds 1204, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds L2C5-XXXX-1204, Lumileds L2C5-XXXX1202E0900, Lumileds L2C5-XXXX1203E0900, Lumileds LCHCI-3070-1205, Lumileds LCHCI-XXXX-1204, Luminus CHM 14, Luminus CHM-11, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-11, Luminus CXM-11 GEN3, Luminus CXM-11 GEN4, Luminus CXM-11-XH00, Nichia NFCLL060B-V1, Nichia NFCWL036B-V1M3, Nichia NFCWL060B-V1, Nichia NVCWL024Z, Osram s13 Generation II, Osram S15, Osram S19 GW KAHLB2.CM, Panasonic DMC 124, Panasonic DMC 125, Panasonic DMC 128, Panasonic DMS 125, Panasonic DMS 126, Panasonic DMS 128, Panasonic DSM099, Panasonic DSM124, Samsung LC016D, Samsung LC019D, Samsung LC026D, Samsung LC040C, Seoul SDWX2F1C, Seoul SDWx3F1C, Sharp Mega Tuneable White GW6TGBJC50C, Sharp Mega Zenigata GW5DGC**M04, Soleriq19 series, Tridonic SLE-G5-LES15, Tridonic SLE-G5-LES17

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Method to Wire & Cable  Mini CT Connector

Housing Features

  • Housing Material  PBT

Usage Conditions

  • Operating Temperature Range  0 – 125 °C [ 32 – 257 °F ]

Reference Number

  • TE Internal Number CAT-L97-T98

Related Materials