Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Resistance Value (Ω)
10K, 2.5K, 5K
-
Input Voltage (Max) (VDC)
42
-
Operating Wiper Current (max) (mA)
1
Body Features
-
Case Material
AL
-
Product Weight (g)
87, 97, 108, 117, 138, 157, 177
Dimensions
-
Product Width (in)
.59
-
Repeatability (mm)
.01
-
Product Length (in)
.59
-
Full Stroke Range (mm)
25, 50, 75, 100, 150, 200, 250
-
Full Stroke Range (in)
1, 2, 3, 4, 6, 8, 10
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Operating Speed (in/sec)
400
-
Vibration Resistance
10G's, 10 – 2000Hz
Other
-
Linearity (%)
.1, .2
-
Life Expectancy (Cycles)
25000000
Reference Number
-
TE Internal Number
CAT-LDP0001