Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Electrical Characteristics
-
Resistance Value (Ω)
10K, 7.5K, 2.5K, 1.25K, 5K
-
Input Voltage (Max) (VDC)
42
-
Operating Wiper Current (max) (mA)
10
Body Features
-
Case Material
AL
-
Product Weight (g)
24, 26, 29, 33, 37, 43, 46
Dimensions
-
Repeatability (mm)
.01
-
Product Diameter (in)
.37
-
Full Stroke Range (mm)
12.5, 25, 50, 75, 100, 125, 150
-
Full Stroke Range (in)
.5, 1, 2, 3, 4, 5, 6
Usage Conditions
-
Operating Temperature Range
-30 – 150 °C [ -22 – 302 °F ]
Operation/Application
-
Operating Speed (in/sec)
400
-
Vibration Resistance
10G's, 10 – 2000Hz
Other
-
Linearity (%)
.5, 1
-
Life Expectancy (Cycles)
25000000
Reference Number
-
TE Internal Number
CAT-LDP0003