This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The LS series of point liquid level switches demonstrates a high degree of reliability due to the use of non-reactive wetted components and a unique reed switch designed specifically for level sensing applications. The sensor utilizes a moving float with an embedded magnet to activate a reed switch located in the sensor body. As the liquid level raises the float, it moves into close proximity to the reed switch and actuates it to give an open contact or closed contact switch indication. The reliability of this sensor results from a very simple operating principle, a single moving part, media compatible wetted materials, and a unique reed switch design that has a UL recognized component certification. The sensor mounts into the side wall of a liquid storage tank using either a 1/2” NPT or M16 x 2.0 threaded fitting. The M16 mount is available in either an internal or external configuration. The output is a simple N.O. or N.C. SPST, or SPDT reed switch that utilizes Ruthenium contact points for reliability. Changing from a N.O. output to a N.C. output is done by rotating the switch 180° in the mounting hole. This change can be done in the field. Electrical outputs are a single pair of wires with PVC insulation and optional lengths of 0.5 m or 2.0 m.

Benefits

  • Voltage rating up to 250VAC
  • Current rating up to 1.0 amp
  • Compact design and low profile
  • Optional cable lengths
  • Includes mounting hardware

Applications

  • Water and fuel storage tanks
  • Full and/or empty detection
  • Pump on/off controls
  • Marine bilge and ballast tanks
  • Flood detection and prevention
  • Coolant level indication
  • Livestock watering tanks
  • Irrigation systems
  • Water treatment plants
  • Waste water tanks
  • Chemical storage and processing
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .65, .7, .85

Body Features

  • Case Material  Glass Filled Polypropylene, Glass Filled Polyphenylene Sulfide, Glass Filled Nylon 6.6

  • Entry Style  Side

  • Seal Material  Silicone, Nitrile

  • Fluid Type  Water, Alcohol, Fuel, Oil

Contact Features

  • Contact Form  A, C

Dimensions

  • Cable Length (m) .5, 2

  • Cable Length (ft) 1.64, 6.56

Other

  • Port Fitting  1/2 NPT, M16 Internal, M16 External

Reference Number

  • TE Internal Number CAT-LLS0068

Related Materials

Datasheets & Catalog Pages