This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Signal Relay

Configuration Features

  • Contact Arrangement  2 Form C DPDT-CO

Electrical Characteristics

  • Coil Resistance (Ω) 45, 254, 1000

  • Contact Switching Voltage (Max) (VDC) 28

  • Contact Current Rating (A) 2

  • Coil Voltage Rating (VDC) 5, 12, 26.5

  • Coil Power Rating DC (W) .556, .567, .702

Body Features

  • Enclosure Type  Hermetically Sealed

Termination Features

  • Main Termination & Connection Type  Solder Hook Terminals, Solder Pins

  • Coil Termination & Connection Type  Solder Hook Terminals, Solder Pins

Mechanical Attachment

  • Product Mount Type  Board Mount, Chassis Mount, Panel & Printed Circuit Board, Panel Mount

Usage Conditions

  • Operating Temperature Range  -65 – 125 °C [ -85 – 257 °F ]

  • Environmental Ambient Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Vibration Resistance  20G's, 10 – 2000Hz, 20G's, 10 – 2500Hz, 30G's, 10 – 2500Hz

  • Shock Resistance  100G's, 6ms

  • Current Type  DC

  • Coil Magnetic System  Polarized, Bistable, Latching

Reference Number

  • TE Internal Number CAT-LS-DPDT-HSR

Related Materials

Datasheets & Catalog Pages