Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Leads
Electrical Characteristics
-
Supply Voltage Range (V)
1
Signal Characteristics
-
Excitation Frequency (kHz)
2.5 – 20
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter (mm)
1.57, 4.78, 6.27
-
Product Diameter (in)
.06, .188, .246
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 150, -40 – 60
-
Operating Temperature Range (°F)
-67 – 302, -40 – 140
Other
-
Linearity Error (Full Range) (%)
±.2, ±.25, ±.5
Reference Number
-
TE Internal Number
CAT-LVDT0026