Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
1, 2, 5
Dimensions
-
Wire Size (AWG)
22
-
Outside Cable Diameter (mm)
6.5
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Configuration Features
-
Number of Strands
7
-
Number of Positions
4
Body Features
-
Conductor Material
Tinned Copper
-
Wire Color (Base)
Yellow-Orange-White-Blue
-
Connector Color (End A)
Black
-
Jacket Material
PVC
-
Connector Color (End B)
Black
-
Cable Color
Green
-
Connector & Keying Code
D
Contact Features
-
Contact Current Rating (Max) (A)
4
Industry Standards
-
IP Rating
IP67
-
Industrial Protocols
PROFINET
Product Type Features
-
Cable Assembly Type
M12
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
M12 Plug
Other
-
Cable Assembly Length (m)
.5, 30, 1, 2, 15, 5, 10, 20
-
Cable Assembly Configuration
Double Ended
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Mechanical Attachment
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Straight, Right Angle
Housing Features
-
Housing Material
PA66+25GF
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
Yes
Reference Number
-
TE Internal Number
CAT-M1-IN287G