Number of Positions :4, 6, 8, 10, 12, 14, 16, 18, 20
Cable Assembly Length (m):.075, .15, .2
Cable Assembly Length (ft):.246, .492, .656
Cable Color :Gray
Equalized :Yes
Available from
Overview
Save assembly time with an easy-connect system that is reliable while preventing fretting corrosion. TE's Micro-MaTch cable assemblies provide reliable connections in high vibration environments. Our ready-to-order configurations are available with short lead times in standard lengths. All leads are 100% electrically tested before shipment. A flexible 7 stranded cable is used for easy assembly. Custom made Micro-MaTch lead Assemblies are also available in both cable end assemblies and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.
Benefits
Reliable connection in high vibration applications
Save assembly time with an easy-connect system
High operating temperature of -40 to 105°C
Quick delivery with standard products ranging from 4 to 20 positions and 7.5 to 20 cm (0.246 to 0.656 ft) lengths
Customized lengths are also available upon request
Our Micro-MaTch connector family, with its contact spacing of 1.27mm, offers a variety of
wire-to-board and board-to-board interconnections. The Micro-MaTch contact helps prevent fretting corrosion, the traditional failure mode in tin-plated connections. Relative movements caused by vibrations/thermal expansion between male and female contacts are absorbed by an additional positioning spring in the female part. By preventing movements on the contact spot, a gas tight connection can make the Micro-MaTch contact spring system fretting corrosion resistant.
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Cable Assembly Category Industry Standard
Cable Assembly Type MICRO-MATCH MOW
Cable Style Ribbon Cable
Cable Assembly (End A) MICRO-MATCH MOW Plug
Cable Assembly (End B) MICRO-MATCH MOW Plug
Configuration Features
Number of Positions 4, 6, 8, 10, 12, 14, 16, 18, 20
Keyed Position 1
Number of Signal Positions 4, 6, 8, 10, 12, 14, 16, 18, 20