Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Paddleboard Connector
-
Connector System
Cable-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Configuration Features
-
Wire Entry Location
Top
-
PCB Mount Orientation
Vertical
-
Number of Positions
4, 6, 8, 10, 12, 14, 16, 18, 20, 24
-
Compatible With Wire & Cable Type
Ribbon Cable
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
100
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VAC)
100
Body Features
-
Primary Product Color
Red
Contact Features
-
Contact Underplating Material
Nickel
-
PCB Contact Termination Area Plating Material Thickness
3 – 5 µm [ 118.11 – 196.85 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Wire Contact Termination Area Plating Thickness
1 µm [ 39.37 µin ]
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Wire Contact Termination Area Plating Material
Tin
-
Wire Contact Termination Area Plating Material Finish
Matte
-
Contact Current Rating (Max) (A)
1.5
Termination Features
-
Rectangular Termination Post & Tail Width
.4 mm [ .015 in ]
-
Termination Post & Tail Length
3.2 mm [ .125 in ]
-
Rectangular Termination Post & Tail Thickness
.5 mm [ .02 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Kinked Solder Tails
-
PCB Mount Alignment
With
-
PCB Mount Retention
With
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
-
Housing Material
PBT GF
Dimensions
-
Compatible Insulation Diameter Range
.8 – 1 mm [ .035 – .039 in ]
-
Connector Length (mm)
8.6, 11.1, 13.6, 16.2, 18.7, 21.3, 23.8, 26.3, 28.9, 34
-
Connector Length (in)
.339, .437, .535, .638, .736, .838, .937, 1.035, 1.138, 1.338
-
Wire Size (AWG)
28
-
Connector Height
5.1 mm [ .2 in ]
-
Row-to-Row Spacing
2 mm [ .059 in ]
-
Wire Size (mm²)
.08 – .09
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Solder Process Feature
Board Standoff
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
UL E28476
Packaging Features
-
Packaging Quantity
250, 2500
-
Packaging Method
Box, Carton, Reel
Reference Number
-
TE Internal Number
CAT-M5833-P131