Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box & Tray
Housing Features
-
Housing Material
LCP (Liquid Crystal Polymer), LCP GF30 (Liquid Crystal Polymer)
-
Centerline (Pitch) (mm)
.03, .75
-
Centerline (Pitch) (in)
.029, .75
Contact Features
-
Contact Current Rating (Max) (A)
.5
-
Contact Base Material
Copper Alloy
Industry Standards
-
UL Flammability Rating
UL 94V-0
Termination Features
-
Termination Post & Tail Length
1.64 mm [ .065 in ]
-
Termination Method to PCB
Through Hole - Press-Fit
Dimensions
-
Profile Height from PCB (mm)
15.43, 16.44, 12.78
-
Profile Height from PCB (in)
.503, .647, .607
-
PCB Thickness (Recommended)
.97 mm [ .038 in ]
Product Type Features
-
Form Factor
Mini-SAS HD
-
Pluggable I/O Product Type
Cage, Receptacle Assembly, Connector
-
Sealable
No
Configuration Features
-
Number of Positions
144, 72, 36
-
Number of Ports
2, 1, 4
-
Port Matrix Configuration
1 x 1, 1 x 2, 1 x 4
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
12
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
Included Lightpipe
Yes, No
-
EMI Containment Feature Type
Internal/External EMI Springs
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-MHD6907-C117