Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X, 10X FS
-
Output Signal Type
Sensitivity = 12 - 27mV/V
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube, Vent Tube
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Dimensions
-
Product Diameter
18.97 mm [ .746 in ]
-
Product Height
13.8 mm [ .54 in ]
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5
Configuration Features
-
Electrical Connection
Open Bridge, Uncompensated
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount
Usage Conditions
-
Pressure (psi)
30, 100, 5, 1, 300, 50, 15, 500
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0004