Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Non-Linearity ± (%)
.2
-
Sensor Options
Vent Tube, No Tube
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Dimensions
-
Product Diameter
18.97 mm [ .746 in ]
-
Product Height
13.8 mm [ .54 in ]
Electrical Characteristics
Configuration Features
-
Electrical Connection
Ribbon Cable
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Vacuum Gauge
-
Sensor Package
O-Ring Mount
Usage Conditions
-
Pressure (psi)
30, 300, 50, 100, 15, 500
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0005