Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X, 10X FS
-
Output Signal Type
20 mV, Sensitivity = 12 - 27mV/V
Other
-
Non-Linearity ± (%)
.1, .3
-
Sensor Options
No Tube, Vent Tube
-
Port Fitting
1/2-20 UNF Male, Weld ring, Weldable (No Thread), 1/4 NPT, 1/4 18 NPT, 7/16-20 UNF, 1/8-27 NPT
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Dimensions
-
Product Diameter (mm)
19, 18.94
-
Product Diameter (in)
.746, .748
-
Product Height (mm)
13.72, 6.48, 9.62, 11.18
-
Product Height (in)
.38, .44, .25, .54
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5
Configuration Features
-
Electrical Connection
Open Bridge, Uncompensated
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
Threaded Process Fittings, O-Ring Mount
Usage Conditions
-
Pressure (bar)
34.47, 6.89, 1.03, 20.68, .344, 3.44, .068, 2.06
-
Pressure (psi)
10, 5, 1, 50, 15, 500, 30, 100, 300
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0009