Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube, Vent Tube
-
Port Fitting
Weldable (No Thread), 1/4-19 BSP, 1/4-18 NPT, 7/16-20 UNF, 1/8-27 NPT
Dimensions
-
Product Diameter
19 mm [ .748 in ]
-
Product Height
6.48 mm [ .25 in ]
Electrical Characteristics
Configuration Features
-
Electrical Connection
Ribbon Cable, Solder Pads, Cable w/ Connector
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Vacuum Gauge
-
Sensor Package
O-Ring Mount, Threaded Process Fittings
Usage Conditions
-
Pressure (bar)
34.47, 6.89, 2.06, 1.03, 20.68, .344
-
Pressure (psi)
30, 100, 300, 50, 15, 500
Reference Number
-
TE Internal Number
CAT-MIPS0010