Product | TE Part # | Documents | Pressure | Pressure Type | Output Signal Type | Supply Voltage Range | Operating Temperature Range | Port Fitting | EU RoHS Compliance | EU ELV Compliance |
---|
| 85-050A-0R | 3D PDF | 3.44 bar | Absolute | Sensitivity = 12 - 27mV/V | 5 V | -40 – 125 °C | Weldable (No Thread) | Compliant | Compliant with Exemptions |
| 85-050A-2R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | 1/8-27 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-050G-0R | 3D PDF | 3.44 bar | Gauge | Sensitivity = 12 - 27mV/V | 5 V | -40 – 125 °C | Weldable (No Thread) | Compliant | Compliant with Exemptions |
| 85-100A-8C | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | 1/8-27 NPT | Compliant with Exemptions | Compliant |
| 85-100G-4R | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | 1/4-18 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-015A-4R | 3D PDF | 1.03 bar | Absolute | Sensitivity = 12 - 27mV/V | 5 V | -40 – 125 °C | 1/4-18 NPT (5/8 Hex) | Compliant with Exemptions | Compliant |
| 85-005G-0P | 3D PDF | .344 bar | Gauge | Sensitivity = 12 - 27mV/V | 5 V | -20 – 70 °C | Weldable (No Thread) | Compliant | Compliant with Exemptions |
| 85-100A-0R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | Weldable (5/16-32 UNEF-3A Thread) | Compliant with Exemptions | Compliant |
| 85-015A-8R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | 1/8-27 NPT | Compliant with Exemptions | Compliant |
| 85-030G-0R | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | Weldable (5/16-32 UNEF-3A Thread) | Compliant with Exemptions | Compliant |
| 85-030G-4R | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | 1/4-18 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-100A-4R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | 1/4-18 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-100A-8R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | 1/8-27 NPT | Compliant with Exemptions | Compliant |
| 85-300G-4R | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | 1/4-18 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-500G-4C | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | 1/4-18 NPT (7/8 Hex) | Compliant with Exemptions | Compliant |
| 85-500A-0R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | Weldable (5/16-32 UNEF-3A Thread) | Compliant with Exemptions | Compliant |
| 85-030A-0R | 3D PDF | - | - | Absolute | 100mV | - | -40 – 125 °C | Weldable (5/16-32 UNEF-3A Thread) | Compliant with Exemptions | Compliant |
| 85-300G-0R | 3D PDF | - | - | Gauge | 100mV | - | -40 – 125 °C | Weldable (5/16-32 UNEF-3A Thread) | Compliant with Exemptions | Compliant |