Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube
-
Port Fitting
Flush Mount
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant
Dimensions
-
Product Diameter (mm)
15.85, 22.09
-
Product Diameter (in)
.624, .87
-
Product Height (mm)
9.9, 9.3
-
Product Height (in)
.366, .39
Electrical Characteristics
Configuration Features
-
Electrical Connection
4-Pin Connector, Cable w/ Connector
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
Weldable, Flush Mount, Threaded Process Fittings
Usage Conditions
-
Pressure (psi)
100, 50, 15
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0014