Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube
-
Port Fitting
1/8-27 NPT (5/8 Hex)
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant
Dimensions
-
Product Diameter
15.85 mm [ .624 in ]
-
Product Height
9.3 mm [ .366 in ]
Configuration Features
-
Electrical Connection
Ribbon Cable
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Vacuum Gauge
-
Sensor Package
Weldable, Threaded Process Fittings
Electrical Characteristics
-
Supply Voltage Range (V)
10
Usage Conditions
-
Pressure (psi)
30, 300, 50, 100
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0017