Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Analog Pressure Sensor Modules, mV Output Pressure Sensors
-
Pressure Type
Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
6" Ribbon Cable, Cable w/ Connector
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5
Dimensions
-
Product Diameter
15.82 mm [ .622 in ]
-
Product Height (mm)
9.3, 11.4
-
Product Height (in)
.366, .448
Usage Conditions
-
Total Error Band ± (%)
3
-
Pressure (bar)
2.06
-
Pressure (psi)
5, 15, 30
-
Operating Temperature Range (°C)
-40 – 125, -20 – 85
-
Operating Temperature Range (°F)
-4 – 185, -40 – 257
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
.5 – 4.5 V, 100mV
Other
-
Sensor Options
No Tube, Vent Tube
-
Non-Linearity ± (%)
.1
Reference Number
-
TE Internal Number
CAT-MIPS0020