Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Dimensions
-
Product Diameter
15.82 mm [ .622 in ]
-
Product Height
11.4 mm [ .448 in ]
Configuration Features
-
Electrical Connection
Solder Pads
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute
-
Sensor Package
O-Ring Mount
Electrical Characteristics
-
Supply Voltage Range (V)
10
Usage Conditions
-
Pressure
3.44 bar [ 50 psi ]
Reference Number
-
TE Internal Number
CAT-MIPS0021