Please review product documents or contact us for the latest agency approval information.
Other
-
Non-Linearity ± (%)
.1
-
Port Fitting
O- Ring Mount
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Dimensions
-
Product Diameter
15.82 mm [ .622 in ]
-
Product Height
17.52 mm [ .69 in ]
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Differential
-
Sensor Package
O-Ring Mount
Usage Conditions
-
Pressure (psi)
30, 1, 300, 50, 100, 15, 5, 500
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0027