Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Interface
I²C (0x28H), I²C (0x46H), SPI, I²C (0x36H)
-
Pressure Accuracy ± (%)
.25
-
Output Signal Type
14 bit ADC
Usage Conditions
-
Total Error Band ± (%)
1
-
Pressure (bar)
20, 20.68
-
Pressure (psi)
30, 300, 15, 150, 290.07
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Other
-
Sensor Options
Standard, Low Power w/o Tube, None
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Dimensions
-
Product Diameter
15.82 mm [ .622 in ]
-
Product Height
9.3 mm [ .366 in ]
Electrical Characteristics
-
Supply Current (mA)
3, 1.5
-
Supply Voltage Range (V)
5, 3.3
Configuration Features
-
Electrical Connection
Ribbon Cable, Solder Pads, Cable w/ Connector
Product Type Features
-
Pressure Sensor Type
Digital Pressure Sensor
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount
Reference Number
-
TE Internal Number
CAT-MIPS0037