Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Type
Absolute & Differential
-
Sensor Package
Flange Mount
-
Pressure Sensor Type
mV Output Pressure Sensors, Dual Pressure Sensor
Electrical Characteristics
-
Supply Voltage Range (V)
5
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure (bar)
.103, .345, 1.034, 2.482, 3.447, 6.895
-
Pressure (psi)
1.5, 5, 15, 36, 50, 100
-
Output Signal Type
Sensitivity = 12 - 27mV/V
Reference Number
-
TE Internal Number
CAT-MIPS0049