Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Magnetic Angle Sensor
-
Sensor Package
SO8, TDFN2.5x2.5
Electrical Characteristics
-
Typical Operating Voltage (V)
5
-
Typical Average Current (mA)
1.6
Usage Conditions
-
Sensing Range (°)
0 – 180
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Output Signal Type
Passive Analog
-
Typical Signal Amplitude (mV/V)
11
Reference Number
-
TE Internal Number
CAT-MRS0003