Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Male Terminals
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3, 4
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
14
-
Nominal Voltage Architecture (V)
12, 24
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Blue
-
Connector & Keying Code
A, B
Contact Features
-
Contact Type
Tab
-
Contact Size
1.2mm
-
Contact Current Rating (Max) (A)
25
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF
-
Centerline (Pitch)
4 mm [ .157 in ]
Dimensions
-
Product Width
44 mm [ 1.732 in ]
-
Connector Height (mm)
14.95, 16.3
-
Connector Height (in)
.589, .642
-
Product Length (mm)
14.8, 18.8, 24.2
-
Product Length (in)
.583, .74, .953
Usage Conditions
-
Operating Temperature (Max)
130 °C [ 266 °F ]
-
Operating Temperature Range (°C)
-40 – 125, -40 – 130
-
Operating Temperature Range (°F)
-40 – 266, -40 – 257
Operation/Application
-
Circuit Application
Power & Signal, Signal
Industry Standards
-
UL Flammability Rating
UL 94HB
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
1000, 1400, 1500
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-N14-MSTH124824