This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Wire Cover, Cover - Cable Exit

Configuration Features

  • Number of Positions  2, 3, 4

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA

  • Cable Exit Angle  180°

Mechanical Attachment

  • Strain Relief  With, Without

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130, 140, 145, 150

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266, 284, 293, 302

Packaging Features

  • Packaging Method  Package, Bulk

  • Packaging Quantity  1

Other

  • Serviceable  No

Reference Number

  • TE Internal Number CAT-N14-NNMB12

Related Materials
No documentation available.