Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Connector System
Wire-to-Board, Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing, On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
3, 4, 6, 8, 10, 12
-
Number of Rows
1, 2
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12, 24
Body Features
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm
-
Mating Tab Width
.5 mm [ .02 in ]
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch)
1.8 mm [ .07 in ]
Usage Conditions
-
Operating Temperature (Max)
105 °C [ 221 °F ]
-
Operating Temperature Range (°C)
-40 – 105, -40 – 150
-
Operating Temperature Range (°F)
-40 – 302, -40 – 221
Operation/Application
-
Circuit Application
Power & Signal, Signal
Other
-
Connector Position Assurance Capable
Yes
Reference Number
-
TE Internal Number
CAT-N54-MRHS050