Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals, Plug & Receptacle
-
Connector System
Wire-to-Board, Wire-to-Component
-
Sealable
No
-
Primary Locking Feature
Locking Lance, On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 22
-
Number of Rows
1, 2
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12, 24
Body Features
-
Cable Exit Angle
90°
-
Primary Product Color
Black
-
Connector & Keying Code
A, AB
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm
-
Mating Tab Width (mm)
.05, .5
-
Mating Tab Width (in)
.019, .02, .2
-
Contact Current Rating (Max) (A)
2
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
No
-
Mating Alignment Type
1 Key, Keyed
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Dimensions
-
Product Width (mm)
3.74, 4.94
-
Product Width (in)
.147, .194
-
Connector Height (mm)
4.67, 10.05
-
Connector Height (in)
.183, .395
-
Product Length (mm)
9.68, 10.05, 12.22, 13.49
-
Product Length (in)
.38, .395, .481, .531
Usage Conditions
-
Operating Temperature (Max)
130 °C [ 266 °F ]
-
Operating Temperature Range
-40 – 130 °C [ -40 – 266 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bulk, Carton
-
Packaging Quantity
7000, 8000, 14000
Other
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-N54-PPRHU222