This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cavity Blanking Plug, Cavity Plug

Body Features

  • Primary Product Color  White, Black

  • Primary Product Material  Silicone, NBR

Dimensions

  • Cavity Diameter  4 mm [ .157 in ]

  • Compatible Insulation Diameter Range  4.7 mm [ .185 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 130 °C [ -40 – 266 °F ]

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266

Industry Standards

  • UL Flammability Rating  None

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1000

Other

  • Resistance to Hydrocarbons  Poor

  • Contains Lubricant  No, Yes

  • Shore A Hardness  50, 60

Reference Number

  • TE Internal Number CAT-NC0--DCP400499

Related Materials
No documentation available.