This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Single Wire Seal (SWS)

Body Features

  • Primary Product Material  Silicone

  • Primary Product Color  Blue, Gray, Light Blue, Red, Yellow

Dimensions

  • Cavity Diameter (mm) 3.6, 4, 4.4, 5.5, 6.45

  • Cavity Diameter (in) .142, .157, .173, .217, .254

  • Compatible Insulation Diameter Range (mm) 1.2 – 1.7, 1.4, 1.9, 2.1 – 2.9, 2.5 – 3.3

  • Compatible Insulation Diameter Range (in) .047 – .067, .055, .074, .083 – .114, .098 – .13

Usage Conditions

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266

  • Operating Temperature Range (°C) -40 – 130, -3 – 125

  • Operating Temperature Range (°F) -40 – 266, -3 – 257

Industry Standards

  • UL Flammability Rating  None

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  10000, 20000

Other

  • Resistance to Hydrocarbons  Poor

  • Shore A Hardness  40, 50

  • Contains Lubricant  Yes

Reference Number

  • TE Internal Number CAT-NC1-LPTS1228

Related Materials

No documentation available.