Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Wire Seal
Body Features
-
Primary Product Material
Silicone
-
Primary Product Color
Green
Dimensions
-
Cavity Diameter
1.5 mm [ .059 in ]
-
Compatible Insulation Diameter Range
2.2 – 2.4 mm [ .086 – .094 in ]
Usage Conditions
-
Operating Temperature (Max) (°C)
75, 80, 85, 90, 95, 100, 110, 115, 120, 125, 130, 135
-
Operating Temperature (Max) (°F)
167, 176, 185, 194, 203, 212, 230, 248, 257, 266, 275, 293
-
Operating Temperature Range
-40 – 140 °C [ -40 – 284 °F ]
Industry Standards
-
UL Flammability Rating
UL 94V-0
Other
-
Resistance to Hydrocarbons
Poor
-
Shore A Hardness
50
-
Contains Lubricant
Yes
Reference Number
-
TE Internal Number
CAT-NC1-NMA12