Please review product documents or contact us for the latest agency approval information.
Industry Standards
-
UL Flammability Rating
None
Product Type Features
-
Connector Seal & Plug Type
Single Wire Seal (SWS)
Body Features
-
Primary Product Material
Silicone
-
Primary Product Color
Green
Dimensions
-
Cavity Diameter
3.6 mm [ .142 in ]
-
Compatible Insulation Diameter Range
1.4 mm [ .055 in ]
Other
-
Resistance to Hydrocarbons
Poor
-
Shore A Hardness
50
-
Contains Lubricant
Yes
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 212 °F ]
-
Operating Temperature Range
-40 – 130 °C [ -40 – 266 °F ]
Reference Number
-
TE Internal Number
CAT-NC1-STS050064