Product | TE Part # | Documents | Cable Type | Wire & Cable Insulation Material | Conductor Material | Wire Size | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 600783-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 352499-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 18 AWG | -65 – 200 °C | - | - |
| 551351-000 | | MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 020945-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 645063-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 16 AWG | -65 – 200 °C | - | - |
| 081937-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 714897-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| EM4872-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| EM5903-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| 144627-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 18 AWG | -65 – 150 °C | - | - |
| EP5521-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| C16803-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 873269-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| 439031-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 573477-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 867999-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 389999-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 18 AWG | -65 – 150 °C | - | - |
| 299519-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 18 AWG | -65 – 150 °C | - | - |
| 640609-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 18 AWG | -65 – 200 °C | - | - |
| 206783-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 092837-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 980535-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 361917-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| EM6570-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| EK5546-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| EM9828-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| 080746-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 896193-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| D87503-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| EM7236-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| EM7512-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 18 AWG | -65 – 200 °C | - | - |
| 098765-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| 608467-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 12 AWG | -65 – 150 °C | - | - |
| 116095-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| 869135-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| 814193-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 24 AWG | -65 – 200 °C | - | - |
| 597791-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| 535689-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 16 AWG | -65 – 150 °C | - | - |
| 188209-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE | Tin-Coated Copper | 16 AWG | -65 – 150 °C | - | - |
| 263499-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 481345-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| 094515-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked PVDF | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| EG9961-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 6 AWG | -65 – 200 °C | - | - |
| CM2944-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE | Tin-Coated Copper | 26 AWG | -65 – 150 °C | - | - |
| 150151-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 18 AWG | -65 – 200 °C | - | - |
| 564804-000 | | MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 10 AWG | -65 – 200 °C | - | - |
| 722909-000 | | MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 267045-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 8 AWG | -65 – 150 °C | - | - |
| 648953-000 | | MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 10 AWG | -65 – 200 °C | - | - |
| 477971-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |