Product | TE Part # | Documents | Cable Type | Wire & Cable Insulation Material | Conductor Material | Wire Size | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 924639-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 20 AWG | -65 – 200 °C | - | - |
| 099561-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 223011-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 272103-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 251439-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 22 AWG | -65 – 200 °C | - | - |
| 431891-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 052495-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| 123421-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 189855-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 14 AWG | -65 – 150 °C | - | - |
| EL7815-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 16 AWG | -65 – 200 °C | - | - |
| EL6907-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| EL6938-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| CP7579-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| C16803-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 12 AWG | -65 – 200 °C | - | - |
| 270063-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 585401-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 22 AWG | -65 – 150 °C | - | - |
| 640843-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 26 AWG | -65 – 200 °C | - | - |
| E44715-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| ER0610-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 22 AWG | -65 – 200 °C | - | - |
| 578587-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 16 AWG | -65 – 150 °C | - | - |
| 867999-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 257049-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 16 AWG | -65 – 150 °C | - | - |
| 142313-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| 906571-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE | Tin-Coated Copper | 14 AWG | -65 – 150 °C | - | - |
| 116095-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| C46868-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 30 AWG | -65 – 150 °C | - | - |
| 401365-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 14 AWG | -65 – 150 °C | - | - |
| 805235-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| 188855-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 12 AWG | -65 – 150 °C | - | - |
| 553041-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 20 AWG | -65 – 150 °C | - | - |
| 033599-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 16 AWG | -65 – 200 °C | - | - |
| 632247-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| 167389-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 14 AWG | -65 – 150 °C | - | - |
| 340145-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| 536269-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 24 AWG | -65 – 150 °C | - | - |
| 106329-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| CB4679-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| EK6772-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| EM4868-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 26 AWG | -65 – 200 °C | - | - |
| ER2595-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| EM4872-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| ER2374-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 26 AWG | -65 – 200 °C | - | - |
| EP9617-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated High Strength Copper Alloy | 30 AWG | -65 – 200 °C | - | - |
| EM5903-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 24 AWG | -65 – 200 °C | - | - |
| ER3451-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 26 AWG | -65 – 200 °C | - | - |
| EM7073-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | 28 AWG | -65 – 200 °C | - | - |
| EM7057-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 26 AWG | -65 – 200 °C | - | - |
| EP0228-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Nickel-Coated Copper | 22 AWG | -65 – 200 °C | - | - |
| EM7814-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Tin-Coated Copper | 20 AWG | -65 – 200 °C | - | - |
| 433231-000 | Product Drawing
| MIL-DTL-27500 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | 22 AWG | -65 – 200 °C | - | - |