Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Leadless NTC Gold Chips
-
Resistance Tolerance (at 25°C) (%)
± 1, ± 2, ± 5
-
Tolerance β-Value (%)
±1
Electrical Characteristics
-
β-Value(25/85) (K)
3694, 3956, 3976, 4075, 4261
Usage Conditions
-
Resistance (at 25°C) (kΩ)
10, 17.87, 100
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Reference Number
-
TE Internal Number
CAT-NTC0000