Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
β-Value (0/50) (K)
3892, 4143
-
Temperature Tolerance (°C)
± 0.2 °C from 0 – 70
-
NTC Sensor Type
Miniature Epoxy (MBD), NTC Thermistor
-
Tolerance β-Value (%)
±.5
Electrical Characteristics
-
β-Value(25/85) (K)
3976, 4261
Body Features
-
Lead Wire Conductor Type
Silver Plated Copper Solid
-
Insulation Material
PVDF
Dimensions
-
Lead Wire Size (AWG)
30
-
Product Diameter
1.1 mm [ .043 in ]
-
Product Length
5 mm [ .197 in ]
-
Lead Wire Length
56 mm [ 2.205 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
10, 50, 100
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Reference Number
-
TE Internal Number
CAT-NTC0030