Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
β-Value (0/50) (K)
3263, 3422, 4143
-
Temperature Tolerance (°C)
± 0.2 °C @ 25
-
NTC Sensor Type
Epoxy Coated NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± .88
-
Tolerance β-Value (%)
±.5, ±0.5
Electrical Characteristics
-
β-Value(25/85) (K)
3499, 3976, 4261
Body Features
-
Lead Wire Conductor Type
Nickel Bifilar Solid
-
Insulation Material
Polyester
Dimensions
-
Lead Wire Size (AWG)
38
-
Product Diameter
.5 mm [ .02 in ]
-
Product Length
3.3 mm [ .13 in ]
-
Lead Wire Length
152 mm [ 5.984 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
2, 10, 100
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Reference Number
-
TE Internal Number
CAT-NTC0065