Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Glass Encapsulated NTC Thermistor
-
Tolerance β-Value (%)
±0.5
Dimensions
-
Lead Wire Length
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
2.252, 6, 3, 10, 30, 5
-
Operating Temperature Range
-40 – 200 °C [ -40 – 392 °F ]
-
Operating Temperature (Max)
200 °C [ 392 °F ]
Electrical Characteristics
-
β-Value(25/85) (K)
3943, 3694, 3978
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-NTC0066