Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Leadless Chip and SMD NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± 1, ± 3
-
Tolerance β-Value (%)
±1%
Dimensions
-
Lead Wire Length (mm)
402, 603
-
Lead Wire Length (in)
15.827, 23.74
Usage Conditions
-
Resistance (at 25°C) (kΩ)
47, 10, 22, 100
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
-
Operating Temperature (Max)
150 °C [ 300 °F ]
Electrical Characteristics
-
β-Value(25/85) (K)
3300, 3990, 3980, 3890, 3500, 3435
Other
-
EU RoHS Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-NTC0111