Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Arrangement
1 Form A (NO)
-
Contact Number of Poles
1
-
Contact Special Features
1.5mm Contact Gap, 1.8mm Contact Gap
-
Insulation Special Features
Tracking Index of Relay Base PTI175
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
26
-
Input Voltage (VDC)
0 – 12, 0 – 24
-
Coil Power Rating DC (mW)
1500
-
Coil Resistance (Ω)
96, 112, 384
-
Coil Voltage Rating (VDC)
12, 24
-
Contact Current Rating (A)
26
-
Contact Switching Load (Min)
1A @ 5V
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Voltage Rating (VAC)
277
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Output Current (Min) (A)
1
-
Output Voltage Rating (AC Relays) (Vrms)
0 – 277
-
Contact Limiting Continuous Current (A)
26
-
Contact Limiting Making Current (A)
26
-
Output Voltage (Max) (V)
277
-
Insulation Initial Dielectric Between Contacts & Coil (V)
4000
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
2500
-
Output Current Rating (Arms)
0 – 26
-
Coil Power Rating (W)
1.5
-
Contact Limiting Short-Time Current (A)
26
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
2500
-
Coil Current (A)
.063, .125
-
Output Current Rating (A)
0 – 26
Body Features
-
Product Weight
28 g [ .988 oz ]
-
Primary Product Color
Black
-
Enclosure Type
Plastic Dust Cover
Contact Features
-
Contact Material
AgSnO2
-
Contact Plating Material
AgSnO
Dimensions
-
Product Height
26.5 mm [ 1.043 in ]
-
Product Length
30.4 mm [ 1.197 in ]
-
Product Width
16 mm [ .63 in ]
-
Insulation Creepage Between Contact & Coil
6.1 mm [ .24 in ]
-
Insulation Clearance Between Contact & Coil
6.1 mm [ .24 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-25 – 75, -25 – 75
-
Operating Temperature Range (°F)
-13 – 167
-
Environmental Ambient Temperature (Max)
75 °C [ 167 °F ]
-
Environmental Category of Protection
RTII
Operation/Application
-
Coil Magnetic System
Monostable
-
Output Current Type
AC
-
Output Switching
Random
-
Actuating System
DC
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
12 – 16
-
Insulation Clearance Class (mm)
5 – 8
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Coil Power Rating Class (mW)
1000 – 1500
-
Height Class (Mechanical) (mm)
25 – 30
-
Insulation Creepage Class (mm)
5.5 – 8
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
3500 – 4000
-
Length Class (Mechanical) (mm)
30 – 35
Reference Number
-
TE Internal Number
CAT-OE4-P299